Text for tenders: Mounting angles for 482.6 mm (19") components


Mounting angles for 482.6 mm (19") components

12 U

As second rear mounting level in the Rittal FlatBox

enclosure system. The rear mounting angles are always

to be installed at enclosure height, partial

installation is not possible.

Material: Sheet steel, spray finished in RAL 7035

1 pack of 2



Manufacturer: Rittal
Type: Mounting angles for 482.6 mm (19") components   DK 7507712
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________