Text for tenders: Base/plinth for FlatBox


Base/plinth for FlatBox

Base/plinth for mounting on a FlatBox

May be mounted on the pre-existing thread M10

in the base area of the FlatBox.

There is a rear recess provided for cable entry.



For FlatBox WxD: 600 x 600 mm

Material: Sheet steel

Surface finish: Powder-coated in RAL 7035

Supply includes: 4 levelling feet and

assembly parts



Manufacturer: Rittal
Type: Base/plinth for FlatBox   DK 7507750
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
