Text for tenders: Roof plate, multi-piece for side cable entry in TS


Roof plate, multi-piece for side cable entry in TS

With openings on both sides for cable entry across the

entire enclosure depth, covered by sliding plates,

with rubber cable clamp strips to seal and

secure the inserted cables.

Removable outer members make easy fitting or removal

of the roof plate possible even with the cables

already inserted.

Passive ventilation is supported by raising the roof

with spacers.



For enclosures WxD 600 x 1200 mm

Material: Sheet steel, spray-finished

Colour: RAL 7035

Supply includes: Assembly parts.



Manufacturer: Rittal
Type: Roof plate, multi-piece for side cable entry in TS   DK 7526627
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
