Text for tenders: Roof plate for cable entry, two-piece,


Roof plate for cable entry, two-piece,

with brush strip, super-airtight,

for DK-TS, FR(i) W x D 800 x 800 mm



With offset brush strip to ensure optimum sealing

even with large cable volumes. This minimises the

possible ingress of inappropriate air or the

unintentional escape of extinguisher gas or coolant.

The two-piece design also allows convenient

retrospective cable entry, by simply removing the

front part of the plate.



Material:

Roof plate: Sheet steel, spray-finished

Brush strip: Plastic, UL 94-V0



Colour:

Roof plate: RAL 7035

Brush strip: RAL 9005



Supply includes:

Assembly parts.



Manufacturer: Rittal
Type: Roof plate for cable entry, two-piece,   DK 7526888
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
