Text for tenders: QR server enclosure with glazed door design


QR server enclosure with glazed door design



Welded frame server enclosure.

41 U available configuration area with a full height of

< 2000 mm.

This enables it to be safely transported through all

commercially dimensioned doors.

Optional side panels with integrated recessed handle

and can be fitted with a security lock. Baying

capability.

The side panels can be exchanged for an adaptor cover

as an option that enables 100 mm width variability on

both sides.

Glazed door design, vented at the front, half of the

side is perforated, 3 mm safety glass including swing

handle with security lock.

Hinge has captive hinge pins, doorstop can be moved,

130 door opening angle.

Fully vented rear door, completely perforated including

swing handle with security lock. Hinge has captive

hinge pins, doorstop can be moved, 130 door opening

angle.

Open roof frame. Optional lock with module plates or

integration of module plates with brush strips or fan

plate module the same width/depth as the enclosure.

Base frame with rear cable entry cutout, upgradable by

fitting a brush strip or fan plate module for active

ventilation from below.

The integrated castor base makes it easy to transport

if the castors are fitted.

Fitted levelling feet to compensate for floor

irregularities.

Pull-out stabiliser for equalising unevenly distributed

loads.

Fully adjustable 19" mounting angles fitted at the

front and rear of the enclosure and mounted on depth

stays.



Material: 1.5 mm sheet steel

Surface finish: Spray finished in RAL 7035; RAL 9011

available as an option

(graphite-black)



Dimensions: (W x H x D) 600 mm x 1991.5 mm x 900 mm



Manufacturer: Rittal
Type: QR server enclosure with glazed door design   DK 7528911
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
