Text for tenders: FM system rods for Krone Modules 2/10 (LSA-Plus)


FM system rods for Krone Modules 2/10 (LSA-Plus)

and LSA system profile



For user specific solutions or modular FM enclosure

assembly. LSA-Plus profile modules 2/10 may be

mounted on the FM system rods. The rod diameter is

12 mm and the rod spacing 95 mm. The FM system rod is

designed for 17 LSA-Plus profile modules 2/10,

(max. 170 paired wires). The FM system rods may be

supplemented with FM cable shunting strips,

to permit the accommodation of patching cables.



For 170 paired wires

Material: Round steel, clear-chromated



Length: H: 425 mm



Manufacturer: Rittal
Type: FM system rods for Krone Modules 2/10 (LSA-Plus)   DK 7533000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
