Text for tenders: Earth rail for 1400 mm high network enclosures


Earth rail for 1400 mm high network enclosures

For the vertical installation in 1400 mm high

network enclosures.

Earth rail made from E-Cu 57 (15 x 5 mm)

to DIN 1759, DIN 40 500 is fitted to the

482.6 mm (19 inch) mounting angles or to

the 25 mm DIN 43 660 pitch pattern of distributors.

The supplied earth conductors facilitate

star earthing of the cable clamp straps

in the patch panels. The earth terminals

are fully adjustable.

Current carrying capacity of rail approx. 200 A.



For network enclosure H: 1400 mm

Length of earth rail: 1200 mm



Manufacturer: Rittal
Type: Earth rail for 1400 mm high network enclosures   DK 7544000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
