Text for tenders: Potential equalisation rail


Potential equalisation rail



1 x potential equalisation rail, pre-configured 350 mm

connection cable. Connection cable fitted with 6.3 mm

flat plug and eye with 6 mm hole, includes assembly

materials.



Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Potential equalisation rail   DK 7548200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
