Text for tenders: SSCmini 4


SSCmini 4

The SSCmini KVM switch offers 4 channels for

server ports and an integral hotkey function.

Maximum number of computers in cascade

configuration: 64.

In conjunction with a SSCmulti the switch

can be administered via on-screen display (OSD):

password protection and auto scan/ auto skip.

Status display via LED. The switch is independent

from the software and operating system.

Power supply via keyboard output.



Manufacturer: Rittal
Type: SSCmini 4   DK 7551000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
