Text for tenders: SSC view 8


SSC view 8



Description:

KVM switch with 8 channels in 1 U for installation in

the rear section to the Rittal monitor units

(MTS)  Model No.: 9050.XXX



Technical features / operation:



The computer changeover can be implemented either be

using a hotkey function (channel switchover by means of

a pre-defined key combination of the keyboard) or by an

on-screen menu (OSD). All standard PC platforms are

supported which can be connected by HD15 plug

connectors for analogue video (VGA) and by PS/2 plugs

(keyboard/ mouse). The necessary cables with HD15 and

2xPS/2 connectors at both ends for connecting the

servers are available as accessories in lengths 2m

(7552.120) and 4m (7552.140). Commencing operation is

possible without any additional software, the 12V

voltage supply is effected via the internal power pack

of the monitor / keyboard unit. Extensibility to more

than 8 channels is possible by using products of the

SSC Multi series. Several scan modes are possible for

channel enquiry. Autoskip skips the inactive channels,

with Autoscan all channels are addressed cyclically.

The computers can operate with resolutions of up to

1280x1024 pixels for excitation of 15" and 17" TFT

displays.





Dimensions:

Housing: (WxHxD): 380 x 44 x 150 mm RAL 9006 (silver)

matching the design of the MTS 9050.xxx



Manufacturer: Rittal
Type: SSC view 8   DK 7552000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
