Text for tenders: SSC compact 8 KVM switch with integrated power pack


SSC compact 8 KVM switch with integrated power pack



KVM switch with 8 server ports and a console connection

for installation in a 19" level. The compact

construction makes this KVM switch ideally suited for

retrofitting in existing installations. The SSC compact

8 uses a password protected OSD menu, however, server

selection is also possible via the hot-keys

Additional practical functions can be selected via the

OSD menu (e.g. auto-scan & auto-skip). The system can

also be completely configured via the OSD menu. The

power supply is taken from the integrated wide range

power pack and a power LED is fitted on the front.







Technical specifications:



,,Video resolution up to 1,280 x 1,024 @ 85 Hz

,,200 MHz bandwidth

,,Voltage supply:  100V - 240V AC  50-60 Hz

,,Connections:      Console: SUB-HD15 (VGA video, RGB &

sync.) PS/2 (keyboard/mouse)

Computer: SUB-HD15 (VGA video, RGB & sync.)  8 x PS/2

(keyboard/mouse) 8 x mains connections: EN60320 C14

(IEC connection)



,,Certification:  CE

,,Operating temperature: +5C - +45C

,,Protection category: IP 30

,,Dimensions W x H x D:  approx. 480 x 44 x 150 mm



Material: Printed steel sheet enclosure, spray finished

in RAL 7035



Supply includes:



,,1 SSC compact 8

,,Console connection cable VGA, PS/2 approx. 0.3 m

,,Power supply cable approx. 0.3 m

,,Operating manual (German / English)



Manufacturer: Rittal
Type: SSC compact 8 KVM switch with integrated power pack   DK 7552010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
