Text for tenders: Rittal SSC premium 2/16  KVM switch


Rittal SSC premium 2/16  KVM switch

1 U  KVM Matrix switch for 2 users and 16 connectable

computers. By cascading several SSC premium 2/16 a

maximum computer number of 1024 servers can be

administrated. The connection of users and servers is

implemented by means of user consoles, respectively

converters by CAT cables which convert the signals from

keyboard, video, and mouse to CAT cable.



Functions:



- 2 simultaneous users via 3 freely selectable console

types

- KVM over IP via SSC console IP (Model No.: 7552.213)

- 3 different SSC converters for various PC platforms

- Up to 1024 computers can be connected (by cascading

several systems)

- Cable lengths of up to 300m between user and computer

possible

- Integrated user/ computer administration with rights/

name assignment

- OSD menu with mouse operation

- Video/ cable balancing automatically & manually

re-adjustable

- Computer selection also possible by hotkeys

- Connection for redundant power pack (SSC power pack,

Model No.: 7552.220)

- Control of socket strips (On/Off)

- Internal power pack

- Firmware update on-site possible





Technical specifications:



- Video resolution up to 1920x1440 at 75 Hz

- Video bandwidth: 250 MHz

- Power supply: 90V.264V (47Hz.63Hz)

- Power consumption:  approx. 12W

- Certifications:  CE

- Dimensions WxHxD:  435x44x290mm





Material:,,Sheet steel housing in RAL 7035 with foil

printing





Supply includes:



- 1 SSC premium, 2/16 (Model No.: 7552.020)

- Mounting bracket for 19 inch installation

- Operating instructions (German/English)





Notes:



- Also required:  At least 1 SSC console (Local, Cat5,

IP)

- SSC converter (PS/2, USB, SUN-USB) depending on

number of computers

- CAT5 patch cable (1:1 configuration, depending on

lengths)

- Mains connection cable, country-specific (e.g. Model

No.: 7200.210)



Manufacturer: Rittal
Type: Rittal SSC premium 2/16  KVM switch   DK 7552020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
