Text for tenders: Rittal SSC view 32 cat  KVM switch


Rittal SSC view 32 cat  KVM switch





1 U  KVM switch for 1 user and 32 connectable

computers. Because of installation behind an existing

Rittal monitor/ keyboard rack (MTS  Model No.: 9050

xxx) no additional height unit in the server enclosure

is occupied. The connection of the computers is

implemented by means of converters (SSC converter)

which convert the signals from keyboard, video, & mouse

to CAT cable.



Functions:



- 1 User KVM switch

- 3 different SSC converters for various PC platforms

- Up to 32 computers connectable

- Cable lengths of up to 15m (30m) between user and

computer possible

- Integrated user/ computer administration with rights/

name assignment

- OSD menu with mouse operation

- Video/ cable balancing automatically & manually

re-adjustable

- Computer selection also possible by hotkeys

- Power supply by power pack of MTS (9050.xxx)

- Firmware update on-site possible





Technical specifications:



- Video resolution up to 1920x1440 at 75 Hz

- Video bandwidth: 250 MHz

- Power supply: 12V DC/1A

- Connections:

Video: VGA  Sub-HD15

Keyboard/ mouse: PS/2

Computer: 32x RJ45

Power supply: Mini DIN 4

Firmware update: Jack plug 2.5mm

- Power consumption:  approx.12W

- Temperature range +5 to +45 C

- Protection category IP 40

- Certifications:  CE

- Dimensions WxHxD:  465x44x140mm





Material:,,Sheet steel housing in RAL9006 with

inscription





Supply includes:



- SSC view 32 cat (Model No.: 7552.100)

- Connection cable for connection to MTS

(Video/keyboard/mouse/power)

- Mounting bracket for 19 inch installation

- Operating instructions (German/English)





Notes:



- Also required:

- SSC converter (PS/2, USB, SUN-USB) depending on

number of computers

- CAT5 patch cable (1:1 configuration, depending on

length)



Manufacturer: Rittal
Type: Rittal SSC view 32 cat  KVM switch   DK 7552100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
