Text for tenders: SSC compact 32 KVM switch with integrated power pack


SSC compact 32 KVM switch with integrated power pack



KVM switch with 32 server ports and a console

connection for installation in a 19" level. The compact

construction makes this KVM switch ideally suited for

retrofitting in existing installations. The SSC compact

32 uses a password protected OSD menu, however, server

selection is also possible via the hot-keys.

Additional practical functions can be selected via the

OSD menu (e.g. auto-scan & auto-skip). The system can

also be completely configured via the OSD menu. The

connection to the computer is via a CAT cable and an

SSC Converter (7552.20x) that has to be specially

ordered.  Cable lengths up to 30 m can be used. If

necessary, the system can be expanded using additional

KVM switches (3 x SSC compact 32 cat is the maximum

cascade) and this will enable up to 125 servers to be

interconnected per installation.

The console cable for connecting up to the MTE and the

power supply cable are also included ion the packet.

The power supply is taken from the integrated wide

range power pack and a power LED is fitted on the

front.







Technical specifications:



,,Video resolution up to 1,920 x 1,440 @ 75 Hz

,,250 MHz bandwidth

,,Voltage supply: 100V - 240V AC, 50 - 60 Hz

,,Connections:      Console: SUB-HD15 (VGA video, RGB &

sync.) PS/2 (keyboard/mouse)

 ,,     Computer: RJ 45  (32 x)

              Service: Jack 3.5 mm

                  Power supply: EN 60320 C14



,,Certification:  CE

,,Operating temperature: +5C - +45C

,,Protection category: IP 40

,,Dimensions W x H x D:  approx. 480 x 44 x 150 mm



Material: Printed steel sheet enclosure, spray finished

in RAL 7035



Supply includes:



,,1 x SSC compact 32 cat

,,Operating manual (German / English)



Manufacturer: Rittal
Type: SSC compact 32 KVM switch with integrated power pack   DK 7552110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
