Text for tenders: Rittal SSC console local


Rittal SSC console local

SSC Console local for connection of monitor, keyboard,

and mouse to the KVM switch of the SSC premium series.

The console local can be installed space-saving behind

the Rittal monitor-keyboard unit (9050.xxx) and

connects this to the SSC premium. The voltage supply is

provided by the power pack integrated into the monitor

unit. For connection of third-party makes a 12V DC

power pack is required. One Console (i.e. local, cat5,

or IP) is required for each user intending to work in

parallel on the matrix system. Any desired combinations

(depending on switch up to 8) of the 3 different

console types can be operated at the SSC premium

switch.





Functions:



- Connection of monitor, keyboard & mouse to the SSC

premium

- Shape factor for installation behind Rittal MTS

(Model No. 9050.xxx) in same U

- SSC Console types can be mixed at the SSC premium

arbitrarily

- Firmware update on-site possible





Technical specifications:



- Video resolution up to 1600x1200 at 85 Hz

- Video bandwidth: 250 MHz

- Connections:

Keyboard/ mouse: 2xPS/2 & 2x USB-A

Video: Sub-HD15

Power supply

Connection to SSC premium: RJ45

- Power supply: 12V DC/ 0.8A (from Rittal MTS 9050.xxx)

- Power consumption:  approx. 10W

- Certifications:  CE

- Dimensions WxHxD:  325x44x90mm

- Dimensions (rack installation) (WxHxD): 465x1Ux140mm





Material:,,Sheet steel housing in RAL9006 fine texture

with inscription





Supply includes:



- 1 SSC console local (Model No.: 7552.200)

- Mounting bracket for 19 inch installation

- Connection cable video (VGA HD15 & PS/2) for

connection to Rittal MTS

- Connection cable power supply for connection to

Rittal (MTS 9050.xxx)

- Operating instructions (German/English)





Notes:



- Also required:  At least 1 SSC premium matrix switch

- SSC converter (PS/2, USB, SUN-USB) depending on

number of computers

- CAT5 patch cable (1:1 configuration, depending on

lengths)

- Mains connection cable, country-specific (e.g. Model

No.: 7200.210)



Manufacturer: Rittal
Type: Rittal SSC console local   DK 7552200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
