Text for tenders: Rittal SSC converter PS/2


Rittal SSC converter PS/2

The SSC converters are converting the signals from

keyboard, video, and mouse to the Cat5 cable.

Each SSC converter owns a unique ID (UDI) preventing

confusion with other converters.  Because of this all

computers can be assigned uniquely at the KVM switch

One SSC converter is required for each computer to be

connected to the SSC premium/SSC view32cat.







Functions:



- Conversion of signals from keyboard, video, mouse to

CAT5(6,7) cable

- Version for PS/2 connections of keyboard and mouse

(cable length 450mm)

- Video signal analogue (VGA HD15) (cable length 150mm)

- Connector plug (PS/2 & VGA) at connection cable

- RJ45 jack integrated in housing

- Status LED





Technical specifications:



- Video resolution up to 1920x1440 at 75 Hz

- Video bandwidth: 250 MHz

- Power supply 5V /max. 180mA (from PS/2 interface)

- Max. cable length (User<>PC): 300m (with SSC premium)

- Certifications:  CE

- Dimensions WxHxD: 45x20x65mm





Material:,,Plastic housing in RAL7035 with inscription





Supply includes:



- 1 SSC converter (Model No.: 7552.201)







Notes:



- Also required:

      Cat-x cable for connection to SSC premium or SSC

view32cat



Manufacturer: Rittal
Type: Rittal SSC converter PS/2   DK 7552201
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
