Text for tenders: SSC VT 100 converter for SSC premium KVM system


SSC VT 100 converter for SSC premium KVM system



SSC VT100 converter for connecting active network

components (i.e. managed Ethernet switch) that are

available via a serial management port and support

VT100 terminal mode. The plug-in power pack required to

operate this is included in the package.



Technical specifications:

Voltage supply: 5V DC

Connection:

Sub-D 9-pin (RS232)

RJ 45 (KVM matrix connection)

Mini-DIN 4 (voltage supply)



Certification: CE

Dimensions: W x H x D:  approx. 40 x 20 x 65 mm



Material: Printed aluminium enclosure



Supply includes:



,,1 x SSC VT100 converter

,,Operating manual (German / English)



Manufacturer: Rittal
Type: SSC VT 100 converter for SSC premium KVM system   DK 7552205
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
