Text for tenders: Rittal SSC console local


Rittal SSC console local

SSC console local for connection of monitor, keyboard,

and mouse to the KVM switch of the SSC premium series.

This remote console enables access to the servers up to

a distance of 300m via a standard CAT5 cable. One

console (local, Cat5, or IP) is required for each user

intending to work in parallel on the matrix system. Any

desired combinations (depending on switch up to 8) of

the 3 different console types can be operated at the

SSC premium KVM switch.





Functions:



- Connection of monitor, keyboard & mouse to the SSC

premium via CAT cable

- Additionally, 2 local computers can be connected by

using CAT cable and SSC converter

- Connection for redundant power pack (SSC power pack,

Model No.:7552.220)

- SSC Console types can be mixed at the SSC premium

arbitrarily

- Automatic video balancing

- Firmware update on-site possible



Technical specifications:



- Video resolution up to 1600x1200 at 85 Hz

- Video bandwidth: 250 MHz

- Power supply: 100-240V AC  50-60Hz

- Power consumption:  approx. 15W

- Connections:

Keyboard: 2xPS/2 & 2x USB-A

Video: Sub-HD15 (VGA-Video, RGB & Sync.)

Local PCs:  2x RJ45

Connection to SSC premium: RJ45

Power supply: IEC320, & Mini-DIN 4 (redundant NT)

Service: 2.5mm jack plug

- Certifications:  CE

- Dimensions WxHxD:  275x44x210mm





Material:,,Sheet steel housing in RAL 7035 with foil

printing





Supply includes:



- 1 SSC console cat5 (Model No.: 7552.212)

- Operating instructions (German/English)





Notes:



- Also required:  At least 1 SSC premium matrix switch

- SSC converter (PS/2, USB, SUN-USB) depending on

number of computers

- CAT5 patch cable (1:1 configuration, depending on

length)

- Mains connection cable, country-specific (e.g. Model

No.: 7200.210)



Manufacturer: Rittal
Type: Rittal SSC console local   DK 7552212
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
