Text for tenders: SSC Console IP


SSC Console IP

With the IP remote console, computers connected to the

KVM matrix may be accessed via any given TCP/IP

network.

The Console IP is a hardware solution requiring no

software installation on the target computer. This

ensures independence from the type and status of the

operating system used, and facilitates remote

monitoring of the computers at BIOS level even during

the boot phase. Precise operation of the remote

computer can only be achieved via the original mouse

pointer.

A browser-based Web interface is available for

configuration purposes. With the system operational,

access to the target computers may be achieved via Web

browsers and Java applets (irrespective of the

operating system) or via optimised client software for

common operating systems. The SSC Console IP also has

an integral local console port(competing with IP

access) for connecting the keyboard, mouse and monitor.

With the Rittal KVM-over-IP solution, security is a top

priority. For this reason, access to the console is

additionally password-protected. KVM access to the Web

interface may be encrypted via HTTPS (SSL 128-bit).

While operational, during the KVM session, optionally

only the control channel, but additionally the video

channel and/or the keyboard mouse channel as well, may

be encrypted. This ensures that the signals in the

network are protected from unauthorised reading.



Manufacturer: Rittal
Type: SSC Console IP   DK 7552214
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
