Text for tenders: Rittal SSC Power Pack


Rittal SSC Power Pack

Redundant power pack for use with the SSC premium and

also with SSC console cat5, and SSC console IP. By

means of this additional external power pack the

failure safety of the system is increased. For that,

this power pack is connected to a second current

circuit (UPS) and supplies the components when the

internal power pack fails.



Functions:



- Redundant external power pack with power LED







Technical specifications:



- Primary: 100-240V AC 47-63Hz) IEC socket (IEC 320)

- Secondary: 12V DC / 5A  Mini-Din 4 connectors at 1.2m

connection cable

- Power LED

- Certifications:  CE / UL Listed

- Dimensions WxHxD: 75x45x145mm (without connectors)





Material:,,Plastic housing black with inscription





Supply includes:



- 1 SSC Power Pack (Model No.: 7552.220)







Notes:



- Also required:

Mains connection cable (e.g. 7200.210)



Manufacturer: Rittal
Type: Rittal SSC Power Pack   DK 7552220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
