Text for tenders: SSC IP console client software for


SSC IP console client software for

WINDOWS 7552.310



SSC IP console operating software as an optional

upgrade or replacement for the Java applet included in

the package. The native client must be used if the SSC

IP console's Java application cannot be used. This

client is suitable for use with Microsoft Windows

operating systems (NT, 2000, XP, 2003 Server).

The software is neither installed nor have any entries

been made in the Windows registry. This software can

also be started from an external data storage device

(i.e. USB stick).

The native client also has additional functions as

compared to the SSC IP console client such as a initial

commissioning mode, which automatically optimises all

video profiles. The client software can also be

circulated within the company after purchase, as

additional licensing fees are not incurred.





Supply includes:



1 CD-ROM   SSC premium client software for WINDOWS

(Art-No: 7552.310)



Manufacturer: Rittal
Type: SSC IP console client software for   DK 7552310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
