Text for tenders: SSC connect PS/2


SSC connect PS/2

Converter for conversion of the signals from

keyboard, mouse (PS/2) and video onto a CAT5 patch

cable up to 30m long. This converter can only be used

in connection with the Rittal KVM systems SSC

view32cat & SSC COMPACT 32cat. Note: The SSC connect

cannot be used with the SSC premium KVM system. For

this the SSC converters (DK 7552.20x) are available.

Technical specifications:

Video resolution: 1600x1200 85Hz

Power supply; 5V DC (via PS/S from the computer)

Cable length: max. 30m CAT5

Certification: CE

Dimensions: approx. 65x45x20mm



Manufacturer: Rittal
Type: SSC connect PS/2   DK 7552421
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
