Text for tenders: Rittal IP-Cam Type 1


Rittal IP-Cam Type 1



Compact network camera including swan neck and

magnetic base for easy mounting on the Rittal IT rack.

For wall-mounting a suitable support is supplied in

addition. The camera has its own web interface for

configuration, including user administration and can

be used even without CMC-TC.

The momentarily gratis RiWatch-IT V3 software is

necessary to link to CMC-TC sensor alarm messages.

This software makes a video server of a

high-performance PC (minimum requirements see below)

that can administer up to 16 cams.

The system is modular and can grow with the

requirements. Supply includes the long-life power pack

(with Euro connector) that is necessary for operation.

As an option the camera can be supplied with power by

a PoE (to IEEE 802.af) power splitter (7555310) via

the network cable.



Minimum requirements: PC-System for RiWatch-IT V3

(when using the video functions):

Processor: 2,0 GHz Pentium Core 2 Duo (or comparable

performance)

Main memory : min. 1024MB

Hard disk: min. 250GB





Technical specifications cam:

Video sensor: CMOS, 0.3 Megapixel

Maximum resolution  640 x 480 pixels,

Objective, static,  manually adjustable focus.

Framerate  max. 25 pictures/sec. depends on set

resolution

Video streams: Motion JPEG & MPEG4

Memory: RAM32MB, Flash 4MB

Network connection:  100-240 V AC (50-60Hz)

Power supply cam: 5V DC



Connections:

Network (RJ45)

Power supply cam: Hollow connector

Alarm input/Alarm output: Terminal strip

Certifications: CE



Material: Cam housing, plastic



Supply includes



,,Camera

,,Power pack

,,Swan neck 220mm long

,,Magnetic base

,,Wall attachment

,,Operating instructions



Manufacturer: Rittal
Type: Rittal IP-Cam Type 1   DK 7555100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
