Text for tenders: Power splitter IP-Cam type1


Power splitter IP-Cam type1



Instead of a power pack this adapter can be used for

power supply to the Rittal IP-Cam type 1 if a network

with PoE (Power over Ethernet) to IEEE 802.3 af is

available. This eliminates the need for a separate

electrical connection at the installation site.







Technical specifications:

PoE adapter to IEEE802.3af

Output voltage 5V DC approx. 3W





Connections:

Network input (RJ45-jack)

Power supply cam: Cable, approx. 15cm with hollow

connector

Network connection cam: Cable, approx. 15cm with RJ45

connector

Certifications: CE



Material: Housing, plastic



Supply includes:



,,Power splitter

,,Quick reference guide



Packs of 1



Manufacturer: Rittal
Type: Power splitter IP-Cam type1   DK 7555310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
