Text for tenders: RiLab mobile workstation, 2 x shelf, 1 x shelf with


RiLab mobile workstation, 2 x shelf, 1 x shelf with

handle



Fully assembled mobile workstation. Basic frame with 2

power columns, 1 x shelf with handle rod, 2 x shelf and

twin castors.



Load capacity:

Base frame 225 kg in total, shelves max. 50 kg per

shelf



Material:

1.5 mm sheet steel, spray finished in RAL 7035, support

column of extruded aluminium section, corner pieces and

trim panels in ABS, RAL 5018. (W x H x D) 714 mm x 1108

mm x 625 mm



Manufacturer: Rittal
Type: RiLab mobile workstation, 2 x shelf, 1 x shelf with   DK 7600200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
