Text for tenders: Socket strip with switch (D)


Socket strip with switch (D)



The socket strip has a 3 m long connection cable and it

can easily reach the power column. This provides a

direct on-site power supply over a short distance

without taking up any additional space.



Technical specifications:

Material: Aluminium section with polycarbonate cover,

self-extinguishing as per UL 94-VO

Rated voltage: 250 V

Rated current: 16 A

3 m, without connecting plug



Manufacturer: Rittal
Type: Socket strip with switch (D)   DK 7600600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
