Text for tenders: 230 V socket strip with 8 sockets (CH)


230 V socket strip with 8 sockets (CH)



This socket strip has been designed for CH.  There are

8 sockets available for use in the CH version. The

enclosure is made from halogen-free plastic. It can

easily be integrated in a network or server enclosure.



Technical specifications:

Rated voltage: 250 V

Rated current: 10 A

2 m connection cable, without connecting plug,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 230 V socket strip with 8 sockets (CH)   DK 7606510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
