Text for tenders: 230 V socket strip with 16 sockets (CH)


230 V socket strip with 16 sockets (CH)



This socket strip has been designed for CH.  There are

16 sockets available for use in the CH version. The

enclosure is made from halogen-free plastic. It can

easily be integrated in a network or server enclosure.



Technical specifications:

Rated voltage: 250 V

Rated current: 10 A

2 m connection cable, without connecting plug,

H05VV-F3G1.5



Manufacturer: Rittal
Type: 230 V socket strip with 16 sockets (CH)   DK 7609510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
