Text for tenders: Cable ties


Cable ties

for mounting angles DK-TS and

482.6 mm (19") mounting frames

The cable holders allow rear cable routing and

clamping on the 482.6 mm (19") mounting level

within the secondary cabling. The integral pitch

pattern of holes supports attachment using cable

ties or nylon type and the direct attachment of

specific trunking cable heads and cable holders.

In this way, individual cables, bundles or trunking

cables may be routed to the distributor level in a

structured way at maximum packing density.

Material:

Sheet steel, zinc-plated, passivated

Supply includes:

Assembly parts.



Manufacturer: Rittal
Type: Cable ties   DK 7611100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
