Text for tenders: Side panel, screw-fastened


Side panel, screw-fastened

Screw-fastened side panel of 1.5 mm sheet steel, detachable, with

foamed-in seal. As an option the side panel can be replaced on the spot

by a side door with the same lock as the front door. Electrophoretic

dipcoat primed and polyester powder-coated in RAL 7035.

For enclosure dimensions: H: 2200 x D: 800 mm.

Surface finish: RAL 7035



Manufacturer: Rittal
Type: Side panel, screw-fastened   DK 7621235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
