Text for tenders: Wall-mounted distributor enclosure with 482.6 mm (19")


Wall-mounted distributor enclosure with 482.6 mm (19")

accommodation level, 8 U



8 U wall-mounted distributor made from 1.5 mm sheet

steel, gland plate with two cable entry brush strips

fitted in enclosure base, 2 mm sheet steel door with a

cam lock and double-bit insert, can be changed for a

T-handle with security lock, doorstop interchangeable

between left and right.

Two C-rails are fitted on the left and right in the

enclosure depth that enable linearly adjustable 482.6

mm (19") mounting angles to be mounted on each of them.

The cables can be fed in through the cutouts alongside

the mounting angles. Incoming and outgoing cables are

fed through the gland plate with the two brush strips

into the enclosure base and are clamped to one of the

C-rails mounted in the width of the enclosure. A

mounting plate with mounting holes for fitting a socket

strip or a potential equalisation rail is installed

above the C rail.

The gland plate with the two brush strips can be

changed for plastic gland plate with PG gland knockouts

Spray finish: RAL 7035, electrophoretic dipcoat,

textured externally

Dimensions: W: 600 mm H: 380 mm D: 350 mm



Manufacturer: Rittal
Type: Wall-mounted distributor enclosure with 482.6 mm (19")   DK 7641000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
