Text for tenders: Wall-mounted distributor enclosure with 482.6 mm (19")


Wall-mounted distributor enclosure with 482.6 mm (19")

pull-out frame



Enclosure:

Wall-mounted distributor with sheet steel front door,

including two cam locks and double-bit lock inserts, a

gland plate with cable entry brush strips fitted at

bottom, outlet filters fitted at the right of the base

and top left of the side panel, fan expansion kit can

be fitted as an optional upgrade, a combi-rail with

cable clamping hammer-heads as well as a cable clamping

rail for attaching to the pull-out frame at the rear, a

viewing window fitted in the right side, a pull-out

frame mounted on telescopic rails with a 482.6 mm (19")

mounting level, 10 U, horizontally and vertically at

the front and a 482.6 mm (19") mounting level, 4 U,

vertically fitted at the side.

Material:

Wall section, enclosure cover, front door made from

sheet steel, 3 mm single-pane viewing window

Surface finish:

Enclosure: electrophoretic dipcoat, spray finished,

RAL 7035

Pull-out frame: stainless steel.

Dimensions (W x H x D):

600 x 600 x 350 mm / (4 / 10 U)



Manufacturer: Rittal
Type: Wall-mounted distributor enclosure with 482.6 mm (19")   DK 7644000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
