Text for tenders: 482.6 mm (19") bracket for 800 mm wide network


482.6 mm (19") bracket for 800 mm wide network

enclosures



Mounting bracket for installing mounting angles in U

pitch pattern or T-slot mounting angles in 800 mm wide

network enclosures

On left or right side

Material: 3 mm steel sheet, 2 x folded

Version: zinc-plated, passivated



Manufacturer: Rittal
Type: 482.6 mm (19") bracket for 800 mm wide network   DK 7697000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
