Text for tenders: Roof and base/plinth insert for cable entry TC


Roof and base/plinth insert for cable entry TC



Telecommunication rack cable entry insert.  The insert

can be screwed onto a telecommunication rack's roof or

base/plinth module. The incoming cable is fixed in

place by a sliding panel and a rubber cable clamp.



Material:,,Sheet steel



Surface:,,Powder-coated in textured RAL 7035



For racks:,,W: 600 mm  x H: 2200 mm



Manufacturer: Rittal
Type: Roof and base/plinth insert for cable entry TC   DK 7701035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
