Text for tenders: Roof and base/plinth insert for cable entry TC


Roof and base/plinth insert for cable entry TC



Passive ventilation for telecommunication racks. The

insert with ventilation slots can be screwed onto a

telecommunication rack's roof or base/plinth module.



Material:,,Sheet steel



Surface:,,Powder-coated in textured RAL 7035



Racks:,,W: 600 mm  x H: 2200 mm



Manufacturer: Rittal
Type: Roof and base/plinth insert for cable entry TC   DK 7702035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
