Text for tenders: TC roof and base/plinth insert with active fan insert


TC roof and base/plinth insert with active fan insert



Active ventilation for telecommunication racks.

The insert with two fans can be screwed onto a

telecommunication rack's roof or plinth module.

Includes a filter.



Material:,,Sheet steel



Surface:,,Powder-coated in textured RAL 7035



Racks:,,W: 600 mm  x H: 2,200 mm



Manufacturer: Rittal
Type: TC roof and base/plinth insert with active fan insert   DK 7703035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
