Text for tenders: Pre-assembled wall-mounted distributor, 9 U


Pre-assembled wall-mounted distributor, 9 U



Enclosure:

Three-part wall-mounted distributor enclosure,

consisting of:

Wall-mounted unit with 2 vertical mounting rails and

one horizontally mounted C rail for cable clamping, top

and bottom gland plates can be exchanged, solid, hinged

part with two infinitely adjustable 482.6 mm (19")

mounting angles, mounted on C rails, with all-round 25

mm punched profile in front and rear frames, glazed

door design with mini comfort handle for lock inserts,

with 3524E security lock that can be changed for mini

comfort handle for semi-cylinder (option), 4 x 10 mm

wall-mounting brackets included.

Protection category: IP 55 to EN 60 529/10.91

Hinged part load capacity: 45 kg

Material:

Enclosure: Sheet steel 1.5 mm

Viewing window: 3 mm single-pane safety glass

Surface finish:

Electrophoretic dipcoat, spray finished,

enclosure RAL 7035, glazed door RAL 7035/7015

Dimensions (W x H x D):

600 x 478 x 473 mm, 9 U



Manufacturer: Rittal
Type: Pre-assembled wall-mounted distributor, 9 U   DK 7709135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
