Text for tenders: TC side panel, TC, RAL 7035


TC side panel, TC, RAL 7035



Screw on side panel, for closing the side of a single

telecommunication rack or a complete suite of racks.

Racks: H: 2,200 mm x D: 300 mm



Technical specifications:

Material: Sheet steel

Surface: Dipcoat primed, powder-coated in textured RAL

7035



Manufacturer: Rittal
Type: TC side panel, TC, RAL 7035   DK 7713235
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
