Text for tenders: Ceiling fastening for TC


Ceiling fastening for TC



Telecommunication rack ceiling fastening, linearly

adjustable. The maximum vertical brace mounting height

is 550 mm. With cross braces for stabilising or cable

clamping and two cable shunting rings for screwing onto

the vertical brace for the pitch pattern punching.



Material:,,Sheet steel, zinc-plated



Surface:,,Zinc-plated, passivated



Racks:,,W: 600 mm H: 2200 mm



Manufacturer: Rittal
Type: Ceiling fastening for TC   DK 7719000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
