Text for tenders: TC door, solid, RAL 7035


TC door, solid, RAL 7035



Sheet steel door for telecommunication racks, locking

rod with double-bit lock insert and three locking

points. Door opening angle: 180

For racks: H: 2200 mm x D: 600 mm



Technical specifications:

Material: Sheet steel

Surface: Dipcoat primed, powder-coated in textured

RAL 7035



Manufacturer: Rittal
Type: TC door, solid, RAL 7035   DK 7720035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
