Text for tenders: Pre-assembled wall-mounted distributor, 21 U


Pre-assembled wall-mounted distributor, 21 U



Enclosure:

Three-part wall-mounted distributor enclosure,

consisting of:

Wall-mounted with 2 vertical mounting rails and one

horizontally mounted C rail for cable clamping,

exchangeable gland plates, closed top and cable entry

brush insert at bottom, fitted potential equalisation

rail, two infinitely adjustable 482.6 mm (19") mounting

angles, mounted on C rails, with all-round 25 mm

punched profile in front and rear frames, outlet filter

for passive enclosure ventilation fitted at the top on

the right side and at the bottom on the left side,

prepared for fitting of an active fan expansion kit,

perforated plate insert design and mini comfort handle

for lock inserts, with 3524E security lock that can be

changed for mini comfort handle for semi-cylinder

(option), locking system with 2-point locking,

enclosure fully earthed using stars, 4 x 10 mm

wall-mounting brackets included.

Swing part load capacity: 75 kg

Material:

Sheet steel

Surface finish:

Electrophoretic dipcoat, spray finished,

enclosure RAL 7035, perforated plate door RAL 7035/7015

Dimensions (W x H x D):

600 x 1012 x 573 mm, 21 U



Manufacturer: Rittal
Type: Pre-assembled wall-mounted distributor, 21 U   DK 7721835
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
