Text for tenders: ETSI telecommunications rack


ETSI telecommunications rack



W x H x D: 600 x 2200 x 300 mm

Open distributor frame as per ETS 300 019-3 made from

torsionally rigid extruded aluminium profiles.

For holding 482.6 mm (19") and metric attachment

levels. Roof and base frames made from steel sheet with

cutouts and solid roof plate. Roof plate can be changed

for a cable entry module, passively vented module plate

or active fan plate fitted with two axial fans.

Roof and base frames are both fitted with two M8 x 15

earthing bolts; fixture for internal front doors.

Base frame including four levelling feet for

compensating for floor irregularities. Roof frame

prepared for fitting of ceiling fastener.

Aluminium front uprights are prepared for holding the

doors; rear aluminium uprights are prepared for holding

a rear panel.

Material:

Extruded aluminium section and sheet steel

Spray finish:

Steel plate powder-coated in RAL 7035

Pre-treatment: Electrophoretic dipcoat-primed

Dimensions:

W x H x D:  600 x 2200 x 300 mm



Manufacturer: Rittal
Type: ETSI telecommunications rack   DK 7723035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
