Text for tenders: TC door with safety glass insert, RAL 7035


TC door with safety glass insert, RAL 7035



Steel sheet door with cutout and safety glass insert

for telecommunication racks, 3 mm single-pane safety

glass, locking rod with double-bit lock insert and

three locking points. Door opening angle: 180

For racks: H: 2,200 mm  x D: 600 mm



Technical specifications:

Material: Sheet steel

Surface: Dipcoat primed, powder-coated in textured RAL

7035



Manufacturer: Rittal
Type: TC door with safety glass insert, RAL 7035   DK 7725035
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
