Text for tenders: 482.6 mm (19") mounting angles for TC, 46 U


482.6 mm (19") mounting angles for TC, 46 U



19" mounting angles for 600 mm wide telecommunication

racks, 46 U. Full installation in 2200 mm high racks.

The mounting angles are adjustable and are screwed on

to the telecommunication rack's aluminium uprights.



Material:,,Aluminium, clear-chromated



For racks:,,W: 600 mm  x H: 2200 mm



Manufacturer: Rittal
Type: 482.6 mm (19") mounting angles for TC, 46 U   DK 7758000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
