Text for tenders: Mounting angles with T-slot, 46 U


Mounting angles with T-slot, 46 U



For use in 2200 mm high telecommunication racks, 46 U.

The aluminium profile has an integrated T-slot for

holding spring nuts and 482.6 mm (19") network modules.

The mounting angle can be linearly adjusted and cut to

any length and it can also be fitted in a

telecommunications rack with metric (535 mm) mounting

angles.

Material: Aluminium, clear-chromated.



Manufacturer: Rittal
Type: Mounting angles with T-slot, 46 U   DK 7758100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
