Text for tenders: Metric mounting angles for 600 mm wide racks


Metric mounting angles for 600 mm wide racks



Metric mounting angles for 600 mm wide

telecommunication racks, 82 SU. Fixing measurement 515

mm, internal clearance 500 mm. Full installation in

2200 mm high racks. The mounting angles are adjustable

and are screwed on to the telecommunication rack's

aluminium uprights.



Material:,,Aluminium, clear-chromated



For racks:,,W: 600 mm  x H: 2200 mm



Manufacturer: Rittal
Type: Metric mounting angles for 600 mm wide racks   DK 7760000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
