Text for tenders: T channel mounting angles, 82 SU


T channel mounting angles, 82 SU



For use in 2200 mm high telecommunication racks, 82 SU.

The aluminium profile has an integrated T-slot for

holding spring nuts and 535 mm metric network modules.

The 300 119-3 requirements will be fulfilled when

installed in a telecommunications rack.

The mounting angle can be linearly adjusted and cut to

any length and it can also be combined with 482.6 mm

(19") mounting angles in a telecommunications rack.

Material: Aluminium, clear-chromated.



Manufacturer: Rittal
Type: T channel mounting angles, 82 SU   DK 7760100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
