Text for tenders: Side panel, plug-type, for TS


Side panel, plug-type, for TS

H x D = 1200 x 1000 mm, RAL 9005



Material: Sheet steel, spray finished in

RAL 9005

For 1200 mm x 1000 mm enclosures



Manufacturer: Rittal
Type: Side panel, plug-type, for TS   DK 7816120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
