Text for tenders: Side panel, plug-type, for TS


Side panel, plug-type, for TS

H x D = 2000 x 900 mm, RAL 9005



Material: Sheet steel, spray finished in RAL 9005

For 2000 mm x 900 mm enclosures



Manufacturer: Rittal
Type: Side panel, plug-type, for TS   DK 7816209
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
