Text for tenders: Sheet steel door, vertically divided for TS


Sheet steel door, vertically divided for TS

W x H = 800 x 2000 mm



Sheet steel door with 130 hinges and assembly parts,

locking rod including comfort handle for semi-cylinder

with 3524 E security lock.

Non-vented sheet steel door.



Material: Sheet steel, spray finished in RAL 7035

For 800 mm x 2000 mm enclosures



Manufacturer: Rittal
Type: Sheet steel door, vertically divided for TS   DK 7816380
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________